Corning® 96-well Clear Round Bottom Polystyrene Not Treated Microplate, Individually Wrapped, without Lid, Sterile
Product Number3367
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
- Without lids, lids supplied separately
- Recommended working volume of up to 75 to 200 µL
- Conforms to standard microplate footprint and dimensions
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
191,97 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3367 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Bottom | Round |
| Well Bottom Color | Clear |
| Well Volume | 330 µL |
| Recommended Working Volume | 75-200 µL |
| Surface Treatment | Not Treated |
| Sterile | Oui |
| Lids Included | Non |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27326032
- Quality Certificate - Lot No.27326015
- Quality Certificate - Lot No.15526003
- Quality Certificate - Lot No.04426041
- Quality Certificate - Lot No.04426009
- Quality Certificate - Lot No.32225007
- Quality Certificate - Lot No.19725007
- Quality Certificate - Lot No.12725022
- Quality Certificate - Lot No.27823031
- Quality Certificate - Lot No.21923053
- Quality Certificate - Lot No.26822008
- Quality Certificate - Lot No.21722009
- Quality Certificate - Lot No.09122037
- Quality Certificate - Lot No.07022006
- Quality Certificate - Lot No.34921063
- Quality Certificate - Lot No.22021008
- Quality Certificate - Lot No.13421044
- Quality Certificate - Lot No.36320002
- Quality Certificate - Lot No.27620046
- Quality Certificate - Lot No.34919020
- Quality Certificate - Lot No.12019001
- Quality Certificate - Lot No.29618016
- Quality Certificate - Lot No.07917010
- Quality Certificate - Lot No.06717010
- Quality Certificate - Lot No.06515028
- Quality Certificate - Lot No.16914042
- Quality Certificate - Lot No.34613015
- Quality Certificate - Lot No.20713002
- Quality Certificate - Lot No.06513024
- Quality Certificate - Lot No.12412026