Corning® 96-well Clear Round Bottom Ultra-Low Attachment Microplate, Individually Wrapped, with Lid, Sterile
产品编号7007
- Ultra-Low Attachment surface with covalently bonded hydrogel that minimizes cell attachment, protein absorption, enzyme activation and cellular activation
- The surface is noncytotoxic, biologically inert and nondegradable
- Round bottoms with 330 µL total volume
- Recommended working volumes of 75 to 200 µL
- Nonreversable lids with condensation rings to reduce contamination
- Sterilized by gamma radiation and nonpyrogenic
- Individual alphanumeric codes for well identification
- Individually wrapped
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 7007 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Bottom | Round |
| Well Bottom Color | Clear |
| Well Volume | 330 µL |
| Recommended Medium Well Volume | 100 - 200 µL |
| Recommended Working Volume | 75-200 µL |
| Surface Treatment | Ultra-Low Attachment |
| Sterile | Oui |
| Lids Included | Oui |
| Application | Diagnostics |
产品规格文件
可用的证书
- 质量证书 – 批号 16926045
- 质量证书 – 批号 16826030
- 质量证书 – 批号 16726064
- 质量证书 – 批号 16626063
- 质量证书 – 批号 16126005
- 质量证书 – 批号 14926040
- 质量证书 – 批号 14026038
- 质量证书 – 批号 13926047
- 质量证书 – 批号 13826038
- 质量证书 – 批号 13526042
- 质量证书 – 批号 13426023
- 质量证书 – 批号 13326052
- 质量证书 – 批号 13326024
- 质量证书 – 批号 13226042
- 质量证书 – 批号 12126033
- 质量证书 – 批号 12026016
- 质量证书 – 批号 10326052
- 质量证书 – 批号 10026025
- 质量证书 – 批号 09926038
- 质量证书 – 批号 09826034
- 质量证书 – 批号 09726048
- 质量证书 – 批号 09626049
- 质量证书 – 批号 09626014
- 质量证书 – 批号 07526049
- 质量证书 – 批号 07226050
- 质量证书 – 批号 07126043