Corning® 96-well Clear Round Bottom Polyvinyl Chloride (PVC) Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
Product Number2797
(This is the suggested replacement for 2897 and 2595.)
- Very economical untreated PVC microplates for solution-based assays, serial dilutions, and general storage applications
- Well volume of 250 µL; recommended working volume of 50 to 150 µL
- Lids are not available
€238.49 per case
Added to Your Shopping Cart
Details
Product Number | 2797 |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Plate Feature | Standard |
Plate Color | Clear |
Well Bottom | Round |
Well Volume | 250 µL |
Recommended Working Volume | 50-150 µL |
Sterile | No |
Lids Included | No |
Specifications Documents