text.skipToContent text.skipToNavigation

Corning® Half Area 96-well Clear Flat Bottom UV-Transparent Microplate, 25 per Bag, without Lid, Nonsterile

Product Number3679

E-mail
  • Half Area 96 well UV microplate has a UV-transparent well bottom and is ideal for determining protein and/or nucleic acid concentrations
  • Certified for low background and consistent performance at 260 and 280nm
  • DNase- and RNase-free
  • UV-transparent bottom is molded directly to an acrylic base for greater strength and maximum leak resistance
  • Half Area microplate has well volume of 205 µL; working volumes of 25 to 100 µL
  • 1cm pathlength corresponds to 175 µL volume
  • Lids are available separately

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


1 121,57 € per case

Less than 10 in Stock

Details
Product Number   3679
Qty./Pk   25 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   96-well half area  
Plate Feature   Half area  
Plate Color   Clear  
Well Bottom   Flat  
Well Volume   205 µL  
Recommended Working Volume   25-125 µL  
Sterile   Non  
Lids Included   Non  
Specifications Documents