text.skipToContent text.skipToNavigation

Costar® 6-well Clear Not Treated Multiple Well Plates, Bulk Packed, Sterile

Product Number3736

E-mail
  • Flat bottoms
  • Nonreversible lids with condensation rings to reduce contamination
  • Individual alphanumerical codes for well identification
  • Uniform footprint for ease in stacking
  • Sterilized by gamma irradiation
  • Nonpyrogenic

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Out of Stock

You might also be interested in
細胞培養表面処理ディッシュ
Falcon® Cell Culture Dishes
Corning® 96-well Clear Polystyrene Microplates
Falcon® プレート
Details
Product Number   3736
Qty./Pk   5 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   6-well  
Plate Feature   Standard  
Plate Color   Clear  
Well Volume   16,8 mL  
Cell Growth Area   9,5 cm² (approx.)  
Recommended Medium Well Volume   1,9 - 2,9 mL  
Sterile   Oui  
Lids Included   Oui  
Specifications Documents