Falcon® 96-well Clear Flat Bottom TC-treated Culture Microplate, with Lid, Individually Wrapped, Sterile, 50/Case
产品编号353072
Falcon® 96-well Clear Microplate is comprised of clear TC-treated polystyrene. Flat bottom, with lid, individually wrapped, sterile, 50/case.
- Crystal-grade virgin polystyrene
- Nonpyrogenic
- Standard tissue culture (TC)-treated
- Convenient, peel-open medical-style packaging for individual product presentation
- Individual trays are PET (Code 1) and recyclable
- Falcon 96-well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates
- Working volume of Media is 0.1-0.2 mL
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 353072 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Falcon® |
| Plate Format | 96-well |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Volume | 0,37 mL |
| Cell Growth Area | 0,32 cm² |
| Recommended Working Volume | 40-275 µL |
| Surface Treatment | TC-Treated |
| Sterile | Oui |
| Lids Included | Oui |
| Storage | Ambient storage conditions |
产品规格文件
可用的证书
- 质量证书 – 批号 9356002
- 质量证书 – 批号 9349003
- 质量证书 – 批号 9347002
- 质量证书 – 批号 9345003
- 质量证书 – 批号 9342003
- 质量证书 – 批号 9337003
- 质量证书 – 批号 9335003
- 质量证书 – 批号 9328008
- 质量证书 – 批号 9321009
- 质量证书 – 批号 9314003
- 质量证书 – 批号 9314002
- 质量证书 – 批号 9307006
- 质量证书 – 批号 9307005
- 质量证书 – 批号 9302002
- 质量证书 – 批号 9295008
- 质量证书 – 批号 9293008
- 质量证书 – 批号 9287007
- 质量证书 – 批号 9286005
- 质量证书 – 批号 9284002
- 质量证书 – 批号 9280003
- 质量证书 – 批号 9279004
- 质量证书 – 批号 9275007
- 质量证书 – 批号 9274008
- 质量证书 – 批号 9266004
- 质量证书 – 批号 9265007
- 质量证书 – 批号 9261005
- 质量证书 – 批号 9258006
- 质量证书 – 批号 9252009
- 质量证书 – 批号 9252008
- 质量证书 – 批号 9251005