Falcon® 96-well White/Clear Flat Bottom TC-treated Microplate with Lid, Sterile, 10/Pack, 50/Case
Product Number353389
This is the suggested replacement for 353377.
Falcon® 96-well white/clear bottom microplate is comprised of clear TC-treated polystyrene. Flat bottom, with lid, sterile, 32/case.
- Crystal-grade virgin polystyrene
- Nonpyrogenic
- Standard tissue culture (TC)-treated
- Falcon 96-well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates
- Working volume of media is 0.1-0.2 mL
386,41 € per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 353389 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Falcon® |
| Plate Format | 96-well |
| Plate Color | White |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 0,37 mL |
| Cell Growth Area | 0,34 cm² |
| Recommended Working Volume | 25-340 µL |
| Surface Treatment | TC-Treated |
| Sterile | Oui |
| Lids Included | Oui |
| Storage | -20 to +60°C |
Specifications Documents