text.skipToContent text.skipToNavigation

Falcon® 96-well Clear Flat Bottom TC-treated Microtest Cell Culture Microplate, with Lid, Sterile, 14Trays/Pack, 84/Case

Product Number353936

E-mail

Falcon® 96-well Clear Microtest Plate is comprised of clear TC-treated polystyrene. Flat bottom, with lid. Packed in Ready-Stack bulk trays, 14/tray, 84/case.

  • Crystal-grade virgin polystyrene
  • Nonpyrogenic
  • Standard tissue culture (TC)-treated
  • Ready-Stack (RS) trays are PET (Code 1) and recyclable
  • Falcon 96-well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates
  • Working volume of Media is 0.1-0.2 mL

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


€347.90 per case

You might also be interested in
Falcon® Plates
Costar® Multiple Well Cell Culture Plates
Corning® Treated Culture Dishes
Falcon® Cell Culture Dishes
Details
Product Number   353936
Qty./Pk   14 / Pk  
Qty./Cs   84 / Cs  
Brand   Falcon®  
Plate Format   96-well  
Plate Color   Clear  
Well Bottom   Flat  
Well Volume   0,37 mL  
Cell Growth Area   0,32 cm²  
Recommended Working Volume   40-275 µL  
Surface Treatment   TC-Treated  
Sterile   Oui  
Lids Included   Oui  
Specifications Documents