Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat™ 层粘连蛋白包被96孔透明平底微孔板,经TC处理,带盖,5/箱
Product Number354410
This item will be discontinued when inventory reaches 0. Suggested Replacement: 354232.
Corning® BioCoat™ 层粘连蛋白包被96孔微孔板由经TC处理的透明聚苯乙烯板和均匀的小鼠层粘连蛋白包被组成。平底,带盖,5/箱
康宁BioCoat产品有多种预包被可选,适用于在无血清或含血清培养中促进多种原代细胞和转化细胞的粘附和生长。康宁还可提供定制包被的微孔板。
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | 354410 |
| 数量/包 | 1 /包 |
| 数量/箱 | 5 /箱 |
| 品牌 | Corning® |
| 平板规格 | 96孔 |
| 平板颜色 | 透明 |
| 孔底 | 扁平 |
| 孔容积 | 370 µL |
| 细胞生长面积 | 0.32 cm² |
| 含盖 | 是 |
| 储存 | 2°C- 8°C |
| 表面包被 | 层粘连蛋白 |
Specifications Documents