text.skipToContent text.skipToNavigation

Corning® BioCoat® Poly-D-Lysine/Laminin 96-well Clear Flat Bottom TC-treated Microplate, with Lid, 5/Case

Product Number354596

E-mail

This item will be discontinued when inventory reaches 0.


Corning® BioCoat™ Poly-D-Lysine/Laminin 96-well Clear Plate is comprised of clear TC-treated polystyrene with a uniform application of Poly-D-Lysine and laminin. Flat bottom, with lid, 5/case

Corning BioCoat products come in a variety of pre-coated options and are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.


Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


272,58 € per case

Out of Stock

Details
Product Number   354596
Qty./Pk   1 / Pk  
Qty./Cs   5 / Cs  
Brand   Corning®  
Plate Format   96-well  
Plate Color   Clear  
Well Bottom   Flat  
Well Volume   370 µL  
Cell Growth Area   0,32 cm²  
Lids Included   Oui  
Storage   2°C- 8°C  
Surface Coating   Poly-D-Lysine/Laminin  
Specifications Documents