text.skipToContent text.skipToNavigation

Corning® BioCoat® Matrigel® Matrix Thin-Layer Clear Flat Bottom Multiwell Assay Plate, 5/Case

Product Number354607

E-mail

This item will be discontinued when inventory reaches 0. Suggested Replacement: 354234.


Corning BioCoat products come in a variety of pre-coated options and are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.

For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.


Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Out of Stock

Details
Product Number   354607
Qty./Pk   5 / Pk  
Qty./Cs   5 / Cs  
Brand   Corning®  
Plate Format   96-well  
Plate Color   Clear  
Well Bottom   Flat  
Well Volume   370 µL  
Lids Included   Oui  
Surface Coating   Matrigel Matrix  
Specifications Documents