text.skipToContent text.skipToNavigation

Corning® BioCoat® Collagen I 96-well Clear Flat Bottom TC-treated Microplate, with Lid, 5/Pack, 50/Case

Product Number356407

E-mail

This is the suggested replacement for 356689 and 356698.


Corning® BioCoat™ Collagen I 96-well Clear Plate is comprised of clear TC-treated polystyrene with a uniform application of rat tail collagen type I. Flat bottom, with lid, 5/pack, 50/case
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


596,69 € per case

Out of Stock

Details
Product Number   356407
Qty./Pk   5 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Cell Growth Area   0,32 cm²  
Storage   4°- 30°C  
Surface Coating   Collagen I  
Specifications Documents