Corning® BioCoat® Collagen I 384-well White Flat Bottom TC-treated Microplate, with Lid, 5/Pack, 50/Case
Product Number356665
(This is the suggested replacement for 356703.)
Corning® BioCoat™ Collagen I 384-well White Plate is comprised of white TC-treated polystyrene with a uniform application of rat tail collagen type I. Flat bottom, with lid, nonsterile, 5/pack, 50/case
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€1,065.70 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 356665 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Storage | 4°- 30°C |
| Surface Coating | Collagen I |
Specifications Documents