Corning® BioCoat® Gelatin 96-well Clear Flat Bottom Microplate, with Lid, 5/Case
Product Number354689
Corning BioCoat products come in a variety of pre-coated options and are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
104,88 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 354689 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Corning® |
| Cell Growth Area | 0,32 cm² |
| Surface Coating | Gelatin |
Specifications Documents