text.skipToContent text.skipToNavigation

Corning® Polystyrene Universal Microplate Lid without Corner Notch, Sterile

Product Number3098

E-mail
  • Lids are made of rigid polystyrene
  • Lids do not have a corner notch on the A1 corner and does not need to be oriented in any particular direction to be placed on Corning plates
  • Lid has a shorter skirt than standard lids
  • Sterilized by gamma radiation

  • Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

    Learn More

    One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


    €290.30 per case

    Less than 10 in Stock

    Details
    Product Number   3098
    Qty./Pk   25 / Pk  
    Qty./Cs   100 / Cs  
    Brand   Corning®  
    Plate Format   Lid  
    Lids Included   Oui  
    Specifications Documents