Corning® Polystyrene 96-well Microplate Low Evaporation Lid with Corner Notch, Condensation Rings, Sterile, Individually Wrapped
Product Number3930
- Lids are made of rigid polystyrene
- Lids have a corner notch on the A1 corner to correspond to the corner notches found on all Corning® microplates
- Lids do not fit Corning 2 µL 1536 well microplates or 2 mL 96 well storage blocks
- Sterilized by gamma radiation
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€299.05 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3930 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | Lid |
Specifications Documents