text.skipToContent text.skipToNavigation

Corning® Filter Adapter Caps [2] and Solid Overcap [1] for Corning® Universal Caps

Product Number3324

E-mail

Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.


  • Overcaps made from polyethylene
  • Filter adapter caps have peel-away covers for inserting barbed disc filters for sterile venting with 0.2 µm membrane
  • Sterlized by gamma irradiation
  • Solid red overcap is used in closed systems or applications where venting is not necessary


535,82 € per case

Out of Stock

Details
Product Number   3324
Qty./Pk   5 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Specifications Documents