text.skipToContent text.skipToNavigation

Corning® 2 mL Internal Threaded Polypropylene Cryogenic Vial with 1D Barcode

Product Number8672

E-mail
  • 2 mL capacity with round bottom
  • Unique 1Dbarcode and human readable characters
  • Manufactured from polypropylene to withstand temperatures to -196°C
  • Caps designed for a secure seal and compatible with automatic decapping equipment
  • Locking base
  • Sterile SAL 10⁻⁶
  • Nonpyrogenic and DNase/RNase-free

WARNING: Do not use cryogenic vials or Cryogenic Vial Storage boxes in the liquid phase of liquid nitrogen. Only store in the vapor phase above the liquified gas. Always use appropriate safety equipment when removing vials from cryogenic storage.



$474.77 per case

Details
Product Number   8672
Qty./Pk   50 / Pk  
Qty./Cs   500 / Cs  
Brand   Corning®  
Bar Coded   Yes  
Bottom Style   Round self-standing  
Cap Color   Orange  
Cap Material   Polyethylene  
Cap Style   Internal threaded  
Capacity   2 mL  
Color   Natural  
Self Standing   Yes  
硅胶垫圈   是  
无菌   是  
Product Material   聚丙烯  
应用   诊断  
Specifications Documents
Compatible Accessories
Corning® Cryogenic Vial Grippers, Case of 5, Assorted Colors