Removable Cryogenic vial Module for Corning® CoolCell® FTS30
Product Number432078
Corning CoolCell FTS30 Vial Module is a holder for 30 1.0 mL or 2.0 mL cryogenic vials that allows one-step insertion and removal of all 30 vials at once. It fits into a standard 5.0 x 5.0 x 2.0 inch cryostorage box and is compatible with dry ice and liquid nitrogen.
118,45 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 432078 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 10 / Cs |
| Brand | Corning® |
Specifications Documents