Corning® Ice Pan, Rectangular with Lid, Maxi 9L, Purple
产品编号432102
Corning ice pans and buckets are multi-purpose pans and buckets that are a great non-toxic alternative to conventional ice pans. EVA has little or no odor, is inert and used in biomedical engineering applications such as drug delivery devices. The multi-purpose containers are highly insulative, stackable, unbreakable, lightweight and leak-proof. Containers will not "sweat" or deform and have a textured finish on the bottom to prevent slipping on the benchtop. Ideal for use with ice, dry ice (-78°), liquid nitrogen (-196°), alcohol or saline solutions, or warm solutions (+93°C).Available in five sizes and seven vibrant colors. It can be cleaned with soap and water, 10% bleach or 70% alcohol.
- Non-toxic, recyclable ethyl-vinyl acetate (EVA) foam containers for use with ice, dry ice, liquid nitrogen, alcohol slurries.
- Will not sweat, leak or skid on bench.
已添加至购物车
缺货
详情
| 产品编号 | 432102 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Color | Purple |
产品规格文件
可用的证书
- 质量证书 – 批号 06916011
- 质量证书 – 批号 06916003
- 质量证书 – 批号 32315010
- 质量证书 – 批号 5J14HC06
- 质量证书 – 批号 5H26HC06
- 质量证书 – 批号 5H19HC06
- 质量证书 – 批号 5H05HC06
- 质量证书 – 批号 5E29HC06
- 质量证书 – 批号 4J22HC06
- 质量证书 – 批号 4H12HC06
- 质量证书 – 批号 4G22HC06
- 质量证书 – 批号 4F27HC06
- 质量证书 – 批号 3L14HC06
- 质量证书 – 批号 3L05HC06
- 质量证书 – 批号 3K03HC06
- 质量证书 – 批号 3K02HC06
- 质量证书 – 批号 3I08HC06
- 质量证书 – 批号 3H21HC06
- 质量证书 – 批号 360257233
- 质量证书 – 批号 13K52164
- 质量证书 – 批号 05H52164
- 质量证书 – 批号 020267299
- 质量证书 – 批号 020267236