text.skipToContent text.skipToNavigation

Corning® CoolBox™ XT All-day Cooling and Freezing Workstation, Single Capacity, Green

产品编号432022

电子邮件

Corning CoolBox XT systems are bench top cooling workstations that provide sample cooling or freezing without ice, electricity or batteries. CoolBox systems are versatile and accommodate a variety of sample formats and temperatures. The modular design enables the use of CoolRack® and CoolSink® thermo-conductive sample modules to hold microfuge tubes, cryogenic vials, PCR tubes or plates, assay plates and more.

  • Consists of a base, cooling cartridge/core and a lid
  • Includes a magnetized collar and a 1° to 8°C temperature indicator for visual assurance of proper temperature
  • To use with Corning CoolRacks M6, M15, XTM24 & XT 5ml
  • The internal cooling or freezing cores provide 0.5° to 4°C for over 10 hours with lid open and over 16 hours with lid closed
  • CoolBox systems may also be used with dry ice to create a compact, portable, snap freezing workstation for bacteria, virus or proteins.


详情
产品编号   432022
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Color   Green  
产品规格文件
Compatible Accessories
加高圈,适用于Corning® CoolBox™ XT,紫色
XT冷却核心,适用于Corning® CoolBox™ XT工作站,0.5°至4°C
XT冷冻核心,适用于Corning® CoolBox™ XT工作站,低于0°C
Extension Collar for Corning® CoolBox™ XT, Green
Extension Collar for Corning® CoolBox™ XT, Pink
Corning® Cryogenic Vial Grippers, Case of 5, Assorted Colors
Extension Collar for Corning® CoolBox™ XT, Orange