Corning® CoolBox™ 2XT All-day Cooling and Freezing Workstation, Double Capacity, Pink
Product Number432028
Corning CoolBox 2XT systems are bench top cooling workstations that accomodate two CoolRacks and provide sample cooling or freezing without ice, electricity or batteries. CoolBox systems are versatile and accommodate a variety of sample formats and temperatures. The modular design enables the use of CoolRack® and CoolSink® thermo-conductive sample modules to hold microfuge tubes, cryogenic vials, PCR tubes or plates, assay plates and more.
- Includes two (2) XT Cooling Cores for 0.5° to 4°C cooling
- Accommodates two (2) sample modules
- Includes a magnetized collar and a 1° to 8°C temperature indicator for visual assurance of proper temperature
- To use with any 30 place Corning CoolRack Tubes Module
- The internal cooling or freezing cores provide 0.5° to 4°C for over 10 hours with lid open and over 16 hours with lid closed
- CoolBox systems may also be used with dry ice to create a compact, portable, snap freezing workstation for bacteria, virus or proteins.
€933.81 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 432028 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Color | Pink |
Specifications Documents
Compatible Accessories
XT Cooling Core for Corning® CoolBox™ XT Workstations, for 0.5° to 4°C
432081Out of Stock
€198.97 per case
XT Freezing Core for Corning® CoolBox™ XT Workstations, for Below 0°C
432082Out of Stock
€272.60 per case
Available Certificates
- Quality Certificate - Lot No.26218020
- Quality Certificate - Lot No.26218018
- Quality Certificate - Lot No.07116029
- Quality Certificate - Lot No.34815029
- Quality Certificate - Lot No.34815028
- Quality Certificate - Lot No.345259600
- Quality Certificate - Lot No.244260030
- Quality Certificate - Lot No.225269958