text.skipToContent text.skipToNavigation

Corning® CoolRack LV, Light Weight, Insulated Module for 12 x 13 mm or 16 mm Diameter Tubes

产品编号432069

电子邮件

Corning CoolRack thermo-conductive tube modules eliminate variability which originates from tubes placed directly into ice, dry ice, alcohol baths, water baths and other temperature sources. Place the CoolRack module directly onto a temperature source between -196°C to >100°C and it will rapidly adapt to that temperature.

  • Thermo-conductive base and insulative exterior
  • Ensures +/- 0.1°C temperature uniformity across all tubes when cooling, snap freezing, heating or thawing.
  • All CoolRack modules may be autoclaved, high heat sterilized or decontaminated with bleach, alcohol or other disinfectants or lab detergents.
  • Suggested applications include cooling reagents such as restriction enzymes, dNTPs and antibodies, alcohol-free dry ice snap freezing of tissue, virus and bacteria samples and bench top cryogenic tube sorting in liquid nitrogen.
  • Certain CoolRack modules are SBS-compatible.


缺货

详情
产品编号   432069
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
产品规格文件
Compatible Accessories
1 to 8°C AdhesiveStrip LCD Temperature Display
Elastic Sleeves for Corning® CoolRack Modules