Corning® CoolRack CF45, Holds 45 Cryogenic Vials or FACS Tubes
Product Number432051
Corning CoolRack thermo-conductive tube modules eliminate variability which originates from tubes placed directly into ice, dry ice, alcohol baths, water baths and other temperature sources. Place the CoolRack module directly onto a temperature source between -196°C to >100°C and it will rapidly adapt to that temperature.
- Ensure +/- 0.1°C temperature uniformity across all tubes when cooling, snap freezing, heating or thawing.
- All CoolRack modules may be autoclaved, high heat sterilized or decontaminated with bleach, alcohol or other disinfectants or lab detergents.
- Suggested applications include cooling reagents such as restriction enzymes, dNTPs and antibodies, alcohol-free dry ice snap freezing of tissue, virus and bacteria samples and bench top cryogenic tube sorting in liquid nitrogen.
338,08 € per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 432051 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.04216018
- Quality Certificate - Lot No.04216012
- Quality Certificate - Lot No.33615018
- Quality Certificate - Lot No.4216018
- Quality Certificate - Lot No.335257371
- Quality Certificate - Lot No.078268520
- Quality Certificate - Lot No.078268519
- Quality Certificate - Lot No.078268518
- Quality Certificate - Lot No.078262222
- Quality Certificate - Lot No.042196018
- Quality Certificate - Lot No.028267913
- Quality Certificate - Lot No.028267911