text.skipToContent text.skipToNavigation

Axygen® 96-well 1.1 mL Polypropylene Cluster Tubes, 8-Tube Strip Format, S, 12 Strips/Rack, 10 Racks/Pack, 5 Packs/Case

产品编号MTS-11-8-C-R-S

电子邮件

Axygen® 1.1 mL 96 well Mini tubes are designed to fit an ANSI/SLAS 1-2004: Microplates - Footprint Dimensions compatible rack and are designed to be sealed with 8-strip or 12-strip plug caps.

  • Available in 0.65 mL single MiniTube or 1.1 mL single MiniTube and 8-tube or 12-tube strip formats
  • 96 well rack footprint compatible with Beckman Coulter®, Tecan® and other robotic workstations
  • One-way lid design, in conjunction with alpha-numeric grid, ensures positive sample identification


详情
产品编号   MTS-11-8-C-R-S
Qty./Pk   120 / Pk  
Qty./Cs   600 / Cs  
Brand   Axygen®  
Tube Style   Thiele melting point  
Tube Shape   Cylindrical  
Top Style   Beaded rim  
Graduations   Non  
瓶塞式样   无瓶塞  
外径   25  
长度   165 mm (近似值)  
特性   可重复使用  
产品规格文件