Falcon® 16 mL Round Bottom Polystyrene Test Tube, with Screw Cap, Sterile, Individually Wrapped, 500/Case
Product Number352037
Falcon® 16x125mm, 16 mL polystyrene round bottom test tubes have a 1,400 RCF rating. Each sterile tube comes with a screw cap and is individually packed, 500 per case. RNase/DNase-free.
- Widely used and referenced in laboratory protocols
- Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€220.49 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 352037 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Falcon® |
| Tube Style | Test |
| Cap Color | Black |
| Graduations | Non |
| Capacity | 16 mL |
| Sterile | Oui |
| O.D. | 16 mm |
| Product Material | Polystyrene |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16826054
- Quality Certificate - Lot No.16126027
- Quality Certificate - Lot No.10126013
- Quality Certificate - Lot No.04926026
- Quality Certificate - Lot No.32825039
- Quality Certificate - Lot No.32625006
- Quality Certificate - Lot No.29125035
- Quality Certificate - Lot No.18325039
- Quality Certificate - Lot No.16025250
- Quality Certificate - Lot No.12525025
- Quality Certificate - Lot No.07825004
- Quality Certificate - Lot No.33222008
- Quality Certificate - Lot No.33022014
- Quality Certificate - Lot No.32922024
- Quality Certificate - Lot No.32822005
- Quality Certificate - Lot No.32722023
- Quality Certificate - Lot No.32622023
- Quality Certificate - Lot No.32622022
- Quality Certificate - Lot No.31822039
- Quality Certificate - Lot No.30022018
- Quality Certificate - Lot No.30022017
- Quality Certificate - Lot No.29922027
- Quality Certificate - Lot No.27722061
- Quality Certificate - Lot No.27722057
- Quality Certificate - Lot No.27522015
- Quality Certificate - Lot No.27422033
- Quality Certificate - Lot No.27422032
- Quality Certificate - Lot No.27322044
- Quality Certificate - Lot No.22322039
- Quality Certificate - Lot No.22222016