Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 5 mL Round Bottom Polystyrene Test Tube, with Cell Strainer Snap Cap, 25/Pack, 500/Case
Product Number352235
Designed for flow cytometry applications, the Falcon® 12x75mm tube with cell strainer cap offers a convenient way to prepare laboratory samples. A 35 µm nylon mesh is incorporated into the dual-position snap cap, which can be used to collect the dissociated sample for downstream, processing in flow cytometry instruments. RNase/DNase-free.
- Widely used and referenced in laboratory protocols
- Dual position snap-cap prevents sample loss with ease of handling
- Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | 352235 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Falcon® |
| Tube Style | Test |
| Cap Color | Blue |
| Graduations | Non |
| Capacity | 5 mL |
| O.D. | 12 mm |
| Application | Diagnostics |
- Quality Certificate - Lot No.27226023
- Quality Certificate - Lot No.27126074
- Quality Certificate - Lot No.26626023
- Quality Certificate - Lot No.26526027
- Quality Certificate - Lot No.26426091
- Quality Certificate - Lot No.24626601
- Quality Certificate - Lot No.24526601
- Quality Certificate - Lot No.24326051
- Quality Certificate - Lot No.23926031
- Quality Certificate - Lot No.23826003
- Quality Certificate - Lot No.23726006
- Quality Certificate - Lot No.23726005
- Quality Certificate - Lot No.23626065
- Quality Certificate - Lot No.21026039
- Quality Certificate - Lot No.20826102
- Quality Certificate - Lot No.20626601
- Quality Certificate - Lot No.20126133
- Quality Certificate - Lot No.19426111
- Quality Certificate - Lot No.19126056
- Quality Certificate - Lot No.19126055
- Quality Certificate - Lot No.19126054
- Quality Certificate - Lot No.18026064
- Quality Certificate - Lot No.17526028
- Quality Certificate - Lot No.17426035
- Quality Certificate - Lot No.17326100
- Quality Certificate - Lot No.17126001
- Quality Certificate - Lot No.17026036
- Quality Certificate - Lot No.16926030
- Quality Certificate - Lot No.16926029
- Quality Certificate - Lot No.15226601