text.skipToContent text.skipToNavigation

Falcon® 5 mL Round Bottom Polystyrene Test Tube, without Cap, Nonsterile, 1000/Bag, 1000/Case

Product Number352008

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


Falcon® 12x75mm, 5 mL polystyrene round bottom test tubes have a 1,400 RCF rating. These nonsterile tubes are bulk packaged 1,000 per bag. RNase/DNase-free.

  • Widely used and referenced in laboratory protocols


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


103,40 € per case

Out of Stock

Details
Product Number   352008
Qty./Pk   1000 / Pk  
Qty./Cs   1000 / Cs  
Brand   Falcon®  
Tube Style   Test  
Graduations   Non  
Capacity   5 mL  
O.D.   12 mm  
Specifications Documents