Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 14 mL Round Bottom High Clarity PP Test Tube, Graduated, with Snap Cap, Sterile, 25/Pack, 500/Case
Product Number352059
Falcon® 17x100mm, 14 mL high-clarity polypropylene (PP) round bottom test tubes have a 3,000 RCF rating. Each tube features printed blue graduations and a white writing patch. The tubes come with polyethylene dual-position snap caps, which offer both vented and fully closed positions. The sterile tubes are sold 25 to a pack and 500 to a case. RNase/DNase-free.
- Widely used and referenced in laboratory protocols
- Dual position snap-cap prevents sample loss with ease of handling
- Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€138.44 per case
Out of Stock
| Product Number | 352059 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Falcon® |
| Tube Style | Test |
| Cap Style | Snap cap |
| Cap Color | Natural |
| Graduations | Oui |
| Capacity | 14 mL |
| Sterile | Oui |
| O.D. | 17 mm |
| Product Material | Polypropylene |
| Application | Diagnostics |
- Quality Certificate - Lot No.14226051
- Quality Certificate - Lot No.14226018
- Quality Certificate - Lot No.13926031
- Quality Certificate - Lot No.13826088
- Quality Certificate - Lot No.13326039
- Quality Certificate - Lot No.13226044
- Quality Certificate - Lot No.13126094
- Quality Certificate - Lot No.12826065
- Quality Certificate - Lot No.12026010
- Quality Certificate - Lot No.11826045
- Quality Certificate - Lot No.11826044
- Quality Certificate - Lot No.11826022
- Quality Certificate - Lot No.11626013
- Quality Certificate - Lot No.11226024
- Quality Certificate - Lot No.10926010
- Quality Certificate - Lot No.10726020
- Quality Certificate - Lot No.10526026
- Quality Certificate - Lot No.10326081
- Quality Certificate - Lot No.10026022
- Quality Certificate - Lot No.01626014
- Quality Certificate - Lot No.34725021
- Quality Certificate - Lot No.34125023
- Quality Certificate - Lot No.34025021
- Quality Certificate - Lot No.33925021
- Quality Certificate - Lot No.33825024
- Quality Certificate - Lot No.29625010
- Quality Certificate - Lot No.29625009
- Quality Certificate - Lot No.29525012
- Quality Certificate - Lot No.29325041
- Quality Certificate - Lot No.28825026