Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 5 mL Round Bottom High Clarity PP Test Tube, with Snap Cap, Sterile, 25/Pack, 500/Case
Product Number352063
Falcon® 12x75mm, 5 mL high-clarity polypropylene (PP) round bottom test tubes have a 3,000 RCF rating. The tubes come with polyethylene dual-position snap caps, which offer both vented and fully closed positions. The sterile tubes are sold 25 to a pack and 500 to a case. RNase/DNase-free.
- Widely used and referenced in laboratory protocols
- Dual position snap-cap prevents sample loss with ease of handling
- Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
131,82 € per case
Less than 10 in Stock
| Product Number | 352063 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Falcon® |
| Tube Style | Test |
| Cap Color | Natural |
| Graduations | Non |
| Capacity | 5 mL |
| Sterile | Oui |
| O.D. | 12 mm |
| Product Material | Polypropylene |
| Application | Diagnostics |
- Quality Certificate - Lot No.12726042
- Quality Certificate - Lot No.12626041
- Quality Certificate - Lot No.11626018
- Quality Certificate - Lot No.10826014
- Quality Certificate - Lot No.10726021
- Quality Certificate - Lot No.10326021
- Quality Certificate - Lot No.05726016
- Quality Certificate - Lot No.05626026
- Quality Certificate - Lot No.05526022
- Quality Certificate - Lot No.02226039
- Quality Certificate - Lot No.01926045
- Quality Certificate - Lot No.31725021
- Quality Certificate - Lot No.31625023
- Quality Certificate - Lot No.31625022
- Quality Certificate - Lot No.30225024
- Quality Certificate - Lot No.30225023
- Quality Certificate - Lot No.26525091
- Quality Certificate - Lot No.25425021
- Quality Certificate - Lot No.11325035
- Quality Certificate - Lot No.11325034
- Quality Certificate - Lot No.11225040
- Quality Certificate - Lot No.11125033
- Quality Certificate - Lot No.11125030
- Quality Certificate - Lot No.11025027
- Quality Certificate - Lot No.10925029
- Quality Certificate - Lot No.10825011
- Quality Certificate - Lot No.10725008
- Quality Certificate - Lot No.10625043
- Quality Certificate - Lot No.10625020
- Quality Certificate - Lot No.10525018