Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.6 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Green, Nonsterile, 1000 Tubes/Pack, 10 Packs/Case
Product NumberMCT-060-G
Axygen® 0.6 mL MaxyClear Microtubes are available in a variety of colors, sterile and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
486,42 € per case
Out of Stock
| Product Number | MCT-060-G |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 10000 / Cs |
| Brand | Axygen® |
| Capacity | 0,6 mL |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Oui |
| Graduation Interval | 0,1 mL |
| Color | Green |
| Sterile | Non |
| Graduation Range | 0,1 - 0,6 mL |
| Application | Diagnostics |
- Quality Certificate - Lot No.25226965
- Quality Certificate - Lot No.34825965
- Quality Certificate - Lot No.31025013
- Quality Certificate - Lot No.29525033
- Quality Certificate - Lot No.20225965
- Quality Certificate - Lot No.29924965
- Quality Certificate - Lot No.26224019
- Quality Certificate - Lot No.16324965
- Quality Certificate - Lot No.35023021
- Quality Certificate - Lot No.22723965
- Quality Certificate - Lot No.17523965
- Quality Certificate - Lot No.17323029
- Quality Certificate - Lot No.07623965
- Quality Certificate - Lot No.17722965
- Quality Certificate - Lot No.13322965
- Quality Certificate - Lot No.13222965
- Quality Certificate - Lot No.07622965
- Quality Certificate - Lot No.03822965
- Quality Certificate - Lot No.33121965
- Quality Certificate - Lot No.20721086
- Quality Certificate - Lot No.18221965
- Quality Certificate - Lot No.05921965
- Quality Certificate - Lot No.04421965
- Quality Certificate - Lot No.04021965
- Quality Certificate - Lot No.03821965
- Quality Certificate - Lot No.03621965
- Quality Certificate - Lot No.33520301
- Quality Certificate - Lot No.31420301
- Quality Certificate - Lot No.24820301