text.skipToContent text.skipToNavigation

Axygen® 1.5 mL Maxymum Recovery® Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile, 250 Tubes/Pack, 10 Packs/Case

Product NumberMCT-150-L-C

E-mail

Axygen® 1.5 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.

  • Will withstand up to 14,000 RCF
  • Snaplock cap assures efficient seal
  • Thin membrane in cap center allows easy access to sample by syringe needle
  • RNase-/DNase-free and nonpyrogenic for total sample integrity
  • RNase-/DNase-free Nonpyrogenic

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


198,98 € per case

Less than 10 in Stock

Details
Product Number   MCT-150-L-C
Qty./Pk   250 / Pk  
Qty./Cs   2500 / Cs  
Brand   Axygen®  
Capacity   1,5 mL  
Tube Style   Microcentrifuge  
Top Style   Snap cap  
Maximum RCF   14000 xg  
Graduations   Oui  
Graduation Interval   0,25 mL  
Color   Clear  
Cap Style   Snap cap  
Sterile   Non  
Graduation Range   0,1 - 1,5 mL  
Application   Diagnostics  
Product Material   Polypropylene  
Specifications Documents