Axygen® 1.7 mL Maxymum Recovery® Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile, 250 Tubes/Pack, 10 Packs/Case
产品编号MCT-175-L-C
Axygen® 1.7 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Made from co-polymer material that offers exceptional strength and chemical resistance
- Co-polymer tubes are not certified for autoclaving or boiling
- Will withstand up to 14,000 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
- Maxymum Recovery technology for ultra-low retention
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
缺货
详情
| 产品编号 | MCT-175-L-C |
| Qty./Pk | 250 / Pk |
| Qty./Cs | 2500 / Cs |
| Brand | Axygen® |
| Capacity | 1,7 mL |
| Tube Style | Microcentrifuge |
| Top Style | Snap cap |
| Maximum RCF | 14000 xg |
| Graduations | Oui |
| Graduation Interval | 0,25 mL |
| Color | Clear |
| Cap Style | Snap cap |
| Sterile | Non |
| Graduation Range | 0,1 - 2 mL |
| Application | Diagnostics |
| Product Material | Polypropylene |
产品规格文件
可用的证书
- 质量证书 – 批号 22325044
- 质量证书 – 批号 22125038
- 质量证书 – 批号 21925045
- 质量证书 – 批号 02925008
- 质量证书 – 批号 20624029
- 质量证书 – 批号 20524025
- 质量证书 – 批号 20424049
- 质量证书 – 批号 14824061
- 质量证书 – 批号 08724041
- 质量证书 – 批号 08524053
- 质量证书 – 批号 26923011
- 质量证书 – 批号 24223004
- 质量证书 – 批号 24223003
- 质量证书 – 批号 24123024
- 质量证书 – 批号 04423021
- 质量证书 – 批号 04423020
- 质量证书 – 批号 04423003
- 质量证书 – 批号 04323016
- 质量证书 – 批号 04323015
- 质量证书 – 批号 04223014
- 质量证书 – 批号 04123016
- 质量证书 – 批号 04023030
- 质量证书 – 批号 04023029
- 质量证书 – 批号 34122038
- 质量证书 – 批号 33522032
- 质量证书 – 批号 33522005
- 质量证书 – 批号 33422040
- 质量证书 – 批号 32722019
- 质量证书 – 批号 32622050
- 质量证书 – 批号 30322011