Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1.5mL Self Standing Screw Cap Microcentrifuge Tube and Cap, with O-rings, Polypropylene, Clear Cap, Nonsterile
Product NumberSCT-150-SS-C
Axygen® 1.5 mL Self Standing, Screw Cap Tubes feature screw caps that provide a tight secure seal.
- Will withstand up to 20,000 RCF
- Screw cap contains O-rings to assure efficient sealing and avoid evaporation
- RNase-/DNase-free Nonpyrogenic
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | SCT-150-SS-C |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 4000 / Cs |
| Brand | Axygen® |
| Capacity | 1,5 mL |
| Tube Style | Microcentrifuge |
| Top Style | Screw cap |
| Maximum RCF | 20000 xg |
| Graduations | Non |
| Color | Clear |
| Cap Style | Screw cap |
| Cap Color | Clear |
| Sterile | Non |
| Self Standing | Oui |
| Application | Diagnostics |
| Product Material | Polypropylene |
Specifications Documents