text.skipToContent text.skipToNavigation

Axygen® 2.0 mL Conical Screw Cap Microcentrifuge Tube and Cap, with O-ring, Polypropylene, Clear Cap, Sterile

Product NumberSCT-200-C-S

E-mail
Axygen® 2.0 mL Conical bottom, Screw Cap Tubes feature screw caps that provide a tight secure seal.


  • Will withstand up to 20,000 RCF
  • Screw cap contains O-rings to assure efficient sealing and avoid evaporation
  • RNase-/DNase-free Nonpyrogenic


  • 1 941,95 € per case

    Details
    Product Number   SCT-200-C-S
    Qty./Pk   500 / Pk  
    Qty./Cs   4000 / Cs  
    Brand   Axygen®  
    Capacity   2 mL  
    Tube Style   Microcentrifuge  
    Bottom Style   Conical  
    Top Style   Screw cap  
    Maximum RCF   20000 xg  
    Graduations   Non  
    Color   Clear  
    Cap Style   Screw cap  
    Sterile   Oui  
    Self Standing   Non  
    Application   Diagnostics  
    Product Material   Polypropylene  
    Specifications Documents