- Polypropylene (PP) resistant bags
- Thermal resistance 134°C
- Transparent
Product Number | Product Name | 可高压灭菌 | 数量/包 | 数量/箱 | Price | Unit Size | |
---|---|---|---|---|---|---|---|
SA03-10 | Corning® Gosselin™ Autoclavable Bag, 3 L, Black Biohazard Logo, PP, 40 µm, 500/Case | 是 | 1 /包 | 500 /箱 | N/A | per case | |
SA09-10 | Corning® Gosselin™ Autoclavable Bag, 9 L, Black Biohazard Logo, PP, 40 µm, 500/Case | 是 | 1 /包 | 500 /箱 | N/A | per case | |
SA14-10 | Corning® Gosselin™ Autoclavable Bag, 14 L, Black Biohazard Logo, PP, 40 µm, 500/Case | $237.88 | per case | ||||
SA21-10 | Corning® Gosselin™ Autoclavable Bag, 21 L, Black Biohazard Logo, PP, 40 µm, 500/Case | 是 | 1 /包 | 500 /箱 | N/A | per case | |
SA33-01 | Corning® Gosselin™ Autoclavable Bag, 33 L, PP, 40 µm, 500/Case | 是 | 500 /包 | 500 /箱 | N/A | per case | |
SA33-10 | Corning® Gosselin™ Autoclavable Bag, 33 L, Black Biohazard Logo, PP, 40 µm, 500/Case | 是 | N/A | per case |