text.skipToContent text.skipToNavigation

Corning® 125 mL Square PET Storage Bottles with 45 mm Caps

Product Number431530

E-mail

Square polyethylene terephthalate (PET) storage bottles are easier to handle, require less space (13-20%) on the shelf and are ideal for mixing, sampling and storage. PET resin is lightweight, break-resistant and transparent as glass. Bottles use a linerless, one-piece orange GL45 threaded HDPE plug seal cap.

Features:

  • Good for storage of media, buffers and other aqueous solutions
  • Wide neck provides easier access for liquid transfer
  • Screened white enamel graduations are easier to read than molded graduations
  • Sterilized to SAL 10⁻⁶
  • Large white marking spot for easier identification and easy opening linear tear packaging
  • Individually bagged
  • Validated USP Class VI, noncytotoxic and nonpyrogenic


Less than 10 in Stock

Details
Product Number   431530
Qty./Pk   12 / Pk  
Qty./Cs   24 / Cs  
Brand   Corning®  
Capacity   125 mL  
Top Style   Threaded  
Cap Style   Plug seal  
Cap Material   High density polyethylene  
Bottle Shape   Square  
Packaging   Individually wrapped  
Cap Color   Orange  
Thread Finish   45  
Neck I.D.   37 mm  
Graduation Interval   25 mL  
Bottle Feature   Graduated  
Feature   Disposable  
Sterile   Oui  
Graduation Range   50 - 125 mL  
Application   Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences  
Specifications Documents