Corning® PET Bottle, 250 mL, Graduated, 31 mm Screw Cap validated against IATA, Sterile, Triple-bagged, Pre-assembled, 24/Tray, 72/Case
Product Number432232
Polyethylene terephthalate (PET) bottles are ideal for storage and sampling of media, biologicals, and other aqueous solutions. The PET resin makes the bottle lightweight, break-resistant and as transparent as glass.
Features:
- Packaged in two convenient outer bags closed with a tied band and one shrink-wrapped tray to assure cleanliness
- Break-resistant bottles are an ergonomic and easy to handle alternative to glass
- Bottles are sterilized to 10⁻⁶ SAL and nonpyrogenic
- Leakproof performance validated against IATA standards, 31.7mm HDPE screw cap
- Molded graduations for accurate measurements
- USP class VI compliant bottles are validated non-cytotoxic and nonhemolytic
458,00 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 432232 |
| Qty./Pk | 24 / Pk |
| Qty./Cs | 72 / Cs |
| Brand | Corning® |
| Capacity | 250 mL |
| Cap Style | Leakproof Cap |
| Cap Diameter | 31,7 mm |
| Cap Color | Natural |
| Neck I.D. | 31,7 mm |
| Sterile | Oui |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates