text.skipToContent text.skipToNavigation

Corning® PET Bottle, 500 mL, Graduated, 31 mm Screw Cap validated against IATA, Sterile, Triple-bagged, Pre-assembled, 12/Tray, 48/Case

Product Number432233

E-mail

Polyethylene terephthalate (PET) bottles are ideal for storage and sampling of media, biologicals, and other aqueous solutions. The PET resin makes the bottle lightweight, break-resistant and as transparent as glass.

Features:

  • Packaged in two convenient outer bags closed with a tied band and one shrink-wrapped tray to assure cleanliness
  • Break-resistant bottles are an ergonomic and easy to handle alternative to glass
  • Bottles are sterilized to 10⁻⁶ SAL and nonpyrogenic
  • Leakproof performance validated against IATA standards, 31.7mm HDPE screw cap
  • Molded graduations for accurate measurements
  • USP class VI compliant bottles are validated non-cytotoxic and nonhemolytic


Out of Stock

You might also be interested in
Corning® PET Storage Bottles
Details
Product Number   432233
Qty./Pk   12 / Pk  
Qty./Cs   48 / Cs  
Brand   Corning®  
Capacity   500 mL  
Cap Style   Leakproof Cap  
Cap Diameter   31,7 mm  
Cap Color   Natural  
Neck I.D.   31,7 mm  
Sterile   Oui  
Application   Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences  
Specifications Documents