text.skipToContent text.skipToNavigation

Corning® 500 mL Polypropylene Centrifuge Tube with Plug Seal Cap and Dip Tube, Sterile, 1 per bag, 2 per case

Product Number11750

E-mail

Corning® 500 mL polypropylene (PP) Sterile Closed System centrifuge tubes arrive individually double bagged and pre-assembled. The caps have two ports: one port ends in a 0.2 µm filter, and the other port is chemically resistant, heat sealable flexible tubing, ending in a male Luer. Dip tubes, where available, reach all the way to the bottom of the flask for easy aseptic transfer during your liquid handling process.

These centrifuge tubes are ideal for applications requiring large volume centrifugation. Please check our Technical Information Listing for information on the physical and chemical properties of Corning plastic centrifuge tubes as well as important suggestions for safe use.

  • Support cushions (Catalog No. 431124 for 500) must be used with this product unless the centrifuge rotor has appropriate V-bottom cushions.
  • High Density Polyethylene plug seal caps
  • Maximum RCF of 6,000xg.
  • Tubes are sterile and nonpyrogenic
  • Extra cap is included for centrifugation

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


256,11 € per case

Out of Stock

Details
Product Number   11750
Qty./Pk   1 / Pk  
Qty./Cs   2 / Cs  
Brand   Corning®  
Tube Style   Centrifuge  
Bottom Style   Conical  
Neck Style   Short  
Top Style   Threaded  
Cap Style   Plug seal  
Cap Material   High density polyethylene  
Cap Color   Orange  
Graduations   Non  
Capacity   500 mL  
Sterile   Oui  
Specifications Documents