Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 15 mL High Clarity PP Centrifuge Tube, Conical Bottom, with Dome Seal Screw Cap, Sterile, 50/Bag, 500/Case
Product Number352196
Falcon® 15 mL high-clarity polypropylene (PP) conical centrifuge tubes have a 12,000 RCF rating. The tubes come with polyethylene dome seal screw caps. The sterile tubes are packaged 50 per bag and 500 per case. RNase/DNase-free.
- Approximate dimensions: 17mm O.D.; 120mm length
- Sterilized by gamma irradiation, noncytotoxic and nonpyrogenic
- Dark blue printed graduations and white writing patch
- Polyethylene dome-seal screw cap offers positive seal over full circumference
- Contains one complimentary rack
- Rack can be separated into two sections
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
In Stock
Details
| Product Number | 352196 |
| Qty./Pk | 50 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Falcon® |
| Capacity | 15 mL |
| Tube Style | Centrifuge |
| Maximum RCF | 12000 xg |
| Color | Clear |
| Cap Style | Dome seal screw cap |
| Cap Material | Polyethylene |
| Cap Color | Blue |
| Sterile | Oui |
| O.D. | 17 |
| Length | 120 mm |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24026010
- Quality Certificate - Lot No.23826012
- Quality Certificate - Lot No.23726014
- Quality Certificate - Lot No.23626138
- Quality Certificate - Lot No.20426013
- Quality Certificate - Lot No.20326025
- Quality Certificate - Lot No.20226027
- Quality Certificate - Lot No.17726021
- Quality Certificate - Lot No.17626020
- Quality Certificate - Lot No.17526021
- Quality Certificate - Lot No.17426028
- Quality Certificate - Lot No.17326091
- Quality Certificate - Lot No.14526042
- Quality Certificate - Lot No.14226005
- Quality Certificate - Lot No.14226004
- Quality Certificate - Lot No.14126005
- Quality Certificate - Lot No.11726069
- Quality Certificate - Lot No.11526004
- Quality Certificate - Lot No.11426005
- Quality Certificate - Lot No.11326006
- Quality Certificate - Lot No.03726023
- Quality Certificate - Lot No.03626019
- Quality Certificate - Lot No.03526027
- Quality Certificate - Lot No.03426026
- Quality Certificate - Lot No.03126002
- Quality Certificate - Lot No.03026002
- Quality Certificate - Lot No.02926004
- Quality Certificate - Lot No.02926003
- Quality Certificate - Lot No.02826003
- Quality Certificate - Lot No.34025008