text.skipToContent text.skipToNavigation

Axygen® Tip Refill System, 1200 µL, Graduated, Refill Rack, Clear, Nonsterile, 96 Tips/Rack, 8 Racks/Pack, 6 Packs/Case

Product NumberRFL-1200-C

E-mail

Axygen® Tip Refill System contains durable refill rack that can be easily refilled by hand and is autoclavable. These translucent Racks include color-coded inserts for tip identification and are RNase-/DNase free. They are available in different colors and are packaged in bulk or racks.

  • RNase-/DNase-free
  • Nonpyrogenic
  • Translucent rack allows tips to be easily seen
  • Color-coded insert allows for easy identification of tip


398,96 € per case

Less than 10 in Stock

Details
Product Number   RFL-1200-C
Qty./Pk   768 / Pk  
Qty./Cs   4608 / Cs  
Brand   Axygen®  
Packaging Format   96 Tips/Rack, 8 Racks/Pk, 6 Packs/Cs  
Capacity   1200 µL  
Maximum Volume/Well   1200 µL  
Volume Range   15 - 1250 µL  
Application   Diagnostics  
Filter   Non  
Sterile   Non  
Autoclavable   Oui  
Product Material   Polypropylene  
Color   Clear  
Specifications Documents