Axygen® 200 µL Universal Fit Pipet Tip, Beveled, Clear, Nonsterile, 1000 Tips/Pack, 20 Packs/Case
Product NumberT-200-C
 
            Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
								Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
							Learn More
 
						One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Bulk handheld tips use on average 81% less resin than their pre-racked alternatives.
575,23 € per case
	Added to Your Shopping Cart
  
Out of Stock
   Details
| Product Number | T-200-C | 
| Qty./Pk | 1000 / Pk | 
| Qty./Cs | 20000 / Cs | 
| Brand | Axygen® | 
| Packaging Format | 1,000 Tips/Pk, 20 Packs/Cs | 
| Capacity | 200 µL | 
| Volume Range | 1 - 200 µL | 
| Filter | Non | 
| Sterile | Non | 
| Autoclavable | Oui | 
| Color | Clear | 
Specifications Documents