text.skipToContent text.skipToNavigation

Axygen® 200 µL Universal Fit Pipette Tips, Beveled, Hinged Rack, Yellow, Nonsterile, 96 Tips/Rack, 10 Racks/Pack, 5 Packs/Case

Product NumberT-200-Y-R

E-mail

This item will be discontinued in mid 2026. Suggested Replacement: PT-200-Y-R.


Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.

  • These polypropylene tips are RNase-/DNase-free.
  • Nonpyrogenic
  • Beveled
  • Compatible with Eppendorf® pipettors
  • Eppendorf® is a registered trademark of Eppendorf SE.


€282.39 per case

Out of Stock

Details
Product Number   T-200-Y-R
Qty./Pk   960 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Packaging Format   96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs  
Capacity   200 µL  
Volume Range   1 - 200 µL  
Sterile   Non  
Color   Yellow  
Specifications Documents