Axygen® 200 µL Universal Fit Pipet Tip, Beveled, Yellow, Nonsterile, Stacked Rack,96 Tips/Rack,5 Racks/Stack,10 Stacks/Case
产品编号T-200-Y-STK
Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Beveled
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
已添加至购物车
缺货
详情
| 产品编号 | T-200-Y-STK |
| Qty./Pk | 480 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging Format | 96 Tips/Rack, 5 Racks/Stack, 10 Stacks/Cs |
| Capacity | 200 µL |
| Volume Range | 1 - 200 µL |
| Filter | Non |
| Sterile | Non |
| Autoclavable | Non |
| Color | Yellow |
产品规格文件
可用的证书
- 质量证书 – 批号 25825295
- 质量证书 – 批号 24125295
- 质量证书 – 批号 16525402
- 质量证书 – 批号 07925402
- 质量证书 – 批号 06425402
- 质量证书 – 批号 30224295
- 质量证书 – 批号 29924295
- 质量证书 – 批号 20624402
- 质量证书 – 批号 31123295
- 质量证书 – 批号 25423402
- 质量证书 – 批号 25023402
- 质量证书 – 批号 04623402
- 质量证书 – 批号 22922402
- 质量证书 – 批号 21422402
- 质量证书 – 批号 21322402
- 质量证书 – 批号 20922402
- 质量证书 – 批号 20422402
- 质量证书 – 批号 17522295
- 质量证书 – 批号 14722295