Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 200 µL Maxymum Recovery® Universal Fit Pipet Tips, Beveled, Graduated, Clear, Nonsterile, Stacked Pack
Product NumberTR-222-C-L-STK
Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brand of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, Non-Filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject. Packaging includes, bulk pack, 96 tips/rack, and stacked rack.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Graduation marks at 10, 50, and 100 µL
- Beveled
- Maxymum Recovery technology for ultra-low retention and high yield
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
288,61 € per case
Out of Stock
| Product Number | TR-222-C-L-STK |
| Qty./Pk | 480 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging Format | 96 Tips/Rack, 5 Racks/Stack, 10 Stacks/Cs |
| Capacity | 200 µL |
| Volume Range | 1 - 200 µL |
| Filter | Non |
| Sterile | Non |
| Autoclavable | Non |
| Color | Clear |
- Quality Certificate - Lot No.32125080
- Quality Certificate - Lot No.31525080
- Quality Certificate - Lot No.23125080
- Quality Certificate - Lot No.18925080
- Quality Certificate - Lot No.01425080
- Quality Certificate - Lot No.30924080
- Quality Certificate - Lot No.30224080
- Quality Certificate - Lot No.28824080
- Quality Certificate - Lot No.17124080
- Quality Certificate - Lot No.02224080
- Quality Certificate - Lot No.05923080
- Quality Certificate - Lot No.04923080
- Quality Certificate - Lot No.02823080
- Quality Certificate - Lot No.33622080
- Quality Certificate - Lot No.33322080
- Quality Certificate - Lot No.33120080
- Quality Certificate - Lot No.29220080
- Quality Certificate - Lot No.28520080
- Quality Certificate - Lot No.24119080