text.skipToContent text.skipToNavigation

Axygen® 1000 µL Universal Fit Filter Tips, Wide-Bore, Clear, Sterile, Rack Pack, 100 Tips/Rack,10 Racks/Pack,5 Packs/Case

Product NumberTF-1005-WB-R-S

E-mail

(This is the suggested replacement for TF-1005-WB-L-R-S)

Axygen® Filter Barrier tips are ideal for DNA amplification and microbiological applications where trace contamination can completely invalidate results. The filter prevents cross-contamination from sample to sample by creating a physical barrier in the tip to inhibit and block aerosols. Every polyethylene filter, free from DNA inhibitors, is inserted into the tip robotically to ensure freedom from nuclease contamination. They are packaged in sealed-bottom racks with lids to prevent contamination and are available in sterilized form.

  • RNase-/DNase-free
  • Nonpyrogenic
  • Wide-Bore
  • Sterile


611,63 € per case

Out of Stock

Details
Product Number   TF-1005-WB-R-S
Qty./Pk   1000 / Pk  
Qty./Cs   5000 / Cs  
Brand   Axygen®  
Packaging Format   100 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs  
Capacity   1000 µL  
Volume Range   100 - 1000 µL  
Application   Diagnostics  
Filter   Oui  
Sterile   Oui  
Autoclavable   Non  
Color   Clear  
Specifications Documents