text.skipToContent text.skipToNavigation

Axygen® 20 µL Universal Fit Filter Tips Racked, Clear, Sterile, Rack Pack, 96 Tips/Rack, 10 Racks/Pack, 5 Packs/Case

Product NumberTF-20-R-S

E-mail

This item will be discontinued in mid 2026. Suggested Replacement: PTF-20-R-S.


Axygen® Filter Barrier tips are ideal for DNA amplification and microbiological applications where trace contamination can completely invalidate results. The filter prevents cross-contamination from sample to sample by creating a physical barrier in the tip to inhibit and block aerosols. Every polyethylene filter, free from DNA inhibitors, is inserted into the tip robotically to ensure freedom from nuclease contamination. They are packaged in sealed-bottom racks with lids to prevent contamination and are available in sterilized form.

  • RNase-/DNase-free
  • Nonpyrogenic
  • Sterile


€530.38 per case

In Stock

Details
Product Number   TF-20-R-S
Qty./Pk   960 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Packaging Format   96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs  
Capacity   20 µL  
Volume Range   0,5 - 20 µL  
Application   Diagnostics  
Filter   Oui  
Sterile   Oui  
Autoclavable   Non  
Product Material   Polypropylene  
Color   Clear  
Specifications Documents