Axygen® 10 µL MaxymumRecovery®Gilson-StyleP2/P10FilterTips,Clear,Sterile,RackPack,96 Tips/Rack,10 Racks/Pack,5 Packs/Case
产品编号TF-300-L-R-S
This is the suggested replacement for GEN3-10-L-R-S.
Axygen® Filter Barrier tips are ideal for DNA amplification and microbiological applications where trace contamination can completely invalidate results. The filter prevents cross-contamination from sample to sample by creating a physical barrier in the tip to inhibit and block aerosols. Every polyethylene filter, free from DNA inhibitors, is inserted into the tip robotically to ensure freedom from nuclease contamination. They are packaged in sealed-bottom racks with lids to prevent contamination and are available in sterilized form.
- RNase-/DNase-free
- Nonpyrogenic
- Maxymum Recovery technology for ultra-low retention and high yield
- Sterile
已添加至购物车
详情
| 产品编号 | TF-300-L-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
| Capacity | 10 µL |
| Volume Range | 0,5 - 10 µL |
| Application | Diagnostics |
| Filter | Oui |
| Sterile | Yes |
| Autoclavable | No |
| Product Material | Polypropylene |
| Color | Clear |
产品规格文件
可用的证书
- 质量证书 – 批号 32925001
- 质量证书 – 批号 30425001
- 质量证书 – 批号 28025326
- 质量证书 – 批号 24725001
- 质量证书 – 批号 24225001
- 质量证书 – 批号 22925294
- 质量证书 – 批号 20225326
- 质量证书 – 批号 17525326
- 质量证书 – 批号 16925326
- 质量证书 – 批号 09825001
- 质量证书 – 批号 08925001
- 质量证书 – 批号 05225326
- 质量证书 – 批号 04425326
- 质量证书 – 批号 36324001
- 质量证书 – 批号 36224294
- 质量证书 – 批号 35524294
- 质量证书 – 批号 31624326
- 质量证书 – 批号 30924326
- 质量证书 – 批号 30424001
- 质量证书 – 批号 28824294
- 质量证书 – 批号 28624001
- 质量证书 – 批号 28424294
- 质量证书 – 批号 26724294
- 质量证书 – 批号 26424294
- 质量证书 – 批号 25424326
- 质量证书 – 批号 25324326
- 质量证书 – 批号 24824326
- 质量证书 – 批号 20524001
- 质量证书 – 批号 20424001
- 质量证书 – 批号 18024001