text.skipToContent text.skipToNavigation

Axygen® 10 µL Maxymum Recovery® Filter Tips, Clear, Sterile, Rack Pack, Compatible with Eppendorf® Ultra Micro Pipettors

Product NumberTF-400-L-R-S

E-mail

Axygen® 10 µL Maxymum Recovery® Filter Tips for Eppendorf-Style Ultra Micro, Clear, Sterile, Rack Pack Axygen® Filter Barrier tips are ideal for DNA amplification and microbiological applications where trace contamination can completely invalidate results. The filter prevents cross-contamination from sample to sample by creating a physical barrier in the tip to inhibit and block aerosols. Every polyethylene filter, free from DNA inhibitors, is inserted into the tip robotically to ensure freedom from nuclease contamination. They are packaged in sealed-bottom racks with lids to prevent contamination and are available in sterilized form.

  • RNase-/DNase-free
  • Nonpyrogenic
  • Maxymum Recovery technology for ultra-low retention and high yield
  • Sterile
  • Eppendorf® is a registered trademark of Eppendorf SE.


593,32 € per case

Out of Stock

Details
Product Number   TF-400-L-R-S
Qty./Pk   960 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Packaging Format   96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs  
Capacity   10 µL  
Volume Range   0,5 - 10 µL  
Filter   Oui  
Sterile   Oui  
Autoclavable   Non  
Color   Clear  
Specifications Documents